(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, MOM series. (Part Numbers)

Flexible Couplings - Oldham Type, MOM series.
  • Volume Discount

Oldham type flexible couplings, MOM series. For high torque and high torsional rigidity. Ideal for general purpose motors. Ideal for low speeds and high torque.

PDF

Part Number

Configured Part Number is shown.

MOM-30-15-KT-16

Part Number
MOM-30-15-KT-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

1050.01~100.0015163034520.41~1.00.61.8×10-5Set Screw TypeStandard Shaft BoreD1 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Maximum Range of Rotation Number(r/min) 1001~2000 Feature High torsional rigidity / High Torque Body Material 1045 Carbon Steel
Category Coupling body Max. Rotational Speed(r/min) 2000 Allowable Angular Misalignment(deg) 2

Please check the type/dimensions/specifications of the part MOM-30-15-KT-16 in the Flexible Couplings - Oldham Type, MOM series. series.

Products like this...

Part Number
MOM-12-3-6
MOM-12-4-4
MOM-12-4-5
MOM-30-15-KT-17-BT
MOM-30-15-KT-18
MOM-30-16-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

105.01~10.003612155.40.21~0.400.32.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.004412155.40.21~0.400.32.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.004512155.40.21~0.400.32.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1050.01~100.0015173034520.41~1.00.61.8×10-5Set Screw TypeAdditional Work Shaft HoleD1 Hole
1 Piece(s)Available

11 Days or more

1050.01~100.0015183034520.41~1.00.61.8×10-5Set Screw TypeStandard Shaft BoreD1 Hole
1 Piece(s)Available

11 Days or more

1050.01~100.0016163034520.41~1.00.61.8×10-5Set Screw TypeStandard Shaft BoreNo

Additional Products in this Category

Tech Support