(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - With disc, clamping type, XHW/XHW-L series. (Part Numbers)

Flexible Couplings - With disc, clamping type, XHW/XHW-L series.
  • Volume Discount

Flexible couplings with disc, clamp-on type XHW/XHW-L series. Ideal for servo motors with a maximum instantaneous torque of 350%. For high torque and high torsional stiffness.

PDF

Part Number

Configured Part Number is shown.

XHW-44C-14-18

Part Number
XHW-44C-14-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

1010.01~20.0014184446.610001~78000151400020.21~0.400.25±0.64.7×10-5Standard Shaft BoreNo

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0
Body Material A2017 Category Coupling body Disc Part Material 304 Stainless Steel
Construction Clamping Type

Please check the type/dimensions/specifications of the part XHW-44C-14-18 in the Flexible Couplings - With disc, clamping type, XHW/XHW-L series. series.

Products like this...

Part Number
XHW-15C-3-6
XHW-15C-4-4
XHW-15C-4-5
XHW-44C-14-18-KT
XHW-44C-14-19
XHW-44C-14-19-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.00361521.610001~780000.6420001.40.02~0.20.1±0.23.0×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00441521.610001~780000.6420001.40.02~0.20.1±0.23.0×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00451521.610001~780000.6420001.40.02~0.20.1±0.23.0×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1010.01~20.0014184446.610001~78000151400020.21~0.400.25±0.64.7×10-5Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

1010.01~20.0014194446.610001~78000151400020.21~0.400.25±0.64.7×10-5Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1010.01~20.0014194446.610001~78000151400020.21~0.400.25±0.64.7×10-5Standard Shaft BoreD2 Hole

Additional Products in this Category

Tech Support