(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible couplings with single disc, clamped clamping, XHS series. High torque, zero backlash. Short model is flexible. Ideal for servo motors with a maximum instantaneous torque of 350%. Standard Type: XHW, Long Type: XHW-L, Short Type: XHS.
Part Number
Configured Part Number is shown.
XHS-64C-25-30-KT
Part Number |
---|
XHS-64C-25-30-KT |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Feature | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Body Material | A2017 | Category | Coupling body | Disc Part Material | 304 Stainless Steel |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XHS-64C-25-30-KT in the Flexible Couplings - Single disc, clamp-on, XHS/XHW/XHW-L series. series.
Part Number |
---|
XHS-15C-3-6 |
XHS-15C-4-4 |
XHS-15C-4-5 |
XHS-64C-25-32 |
XHS-64C-25-32-KT |
XHS-64C-25-35 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy