(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Single disc, clamp-on, XHS/XHW/XHW-L series. (Part Numbers)

Flexible Couplings - Single disc, clamp-on, XHS/XHW/XHW-L series.
  • Volume Discount

Flexible couplings with single disc, clamped clamping, XHS series. High torque, zero backlash. Short model is flexible. Ideal for servo motors with a maximum instantaneous torque of 350%. Standard Type: XHW, Long Type: XHW-L, Short Type: XHS.

PDF

Part Number

Configured Part Number is shown.

XHS-34C-16-KT-16

Part Number
XHS-34C-16-KT-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

1010.01~20.0016163426.510001~7800012.61800010.02~0.20.02±0.259.2×10-6Standard Shaft BoreD1 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0
Body Material A2017 Category Coupling body Disc Part Material 304 Stainless Steel
Construction Clamping Type

Please check the type/dimensions/specifications of the part XHS-34C-16-KT-16 in the Flexible Couplings - Single disc, clamp-on, XHS/XHW/XHW-L series. series.

Products like this...

Part Number
XHS-15C-3-6
XHS-15C-4-4
XHS-15C-4-5
XHS-34C-16-KT-16-KT
XHS-34C-5-10
XHS-34C-5-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.00361515.810001~780001.2420000.7Less than 0.020.01±0.12.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00441515.810001~780001.2420000.7Less than 0.020.01±0.12.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00451515.810001~780001.2420000.7Less than 0.020.01±0.12.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1010.01~20.0016163426.510001~7800012.61800010.02~0.20.02±0.259.2×10-6Standard Shaft BoreBoth Sides
1 Piece(s)Available

11 Days or more

1010.01~20.005103426.510001~7800012.61800010.02~0.20.02±0.259.2×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1010.01~20.005113426.510001~7800012.61800010.02~0.20.02±0.259.2×10-6Standard Shaft BoreNo

Additional Products in this Category

Tech Support