(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.
Part Number
Configured Part Number is shown.
XGT2-44C-14-KT-14-KT
Part Number |
---|
XGT2-44C-14-KT-14-KT |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10001~78000 |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption | Body Material | A2017 | Category | Coupling body |
Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Buffer Part Material | FKM |
Operating Temperature Range(℃) | -10::120 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XGT2-44C-14-KT-14-KT in the Flexible Couplings - With rubber spacer with high damping capacity, XGT2-C/XGL2-C/XGS2-C series. series.
Part Number |
---|
XGL2-15C-4-BT-4 |
XGL2-15C-4-BT-5 |
XGL2-15C-4-BT-6 |
XGT2-44C-15-15 |
XGT2-44C-15-16 |
XGT2-44C-15-17-BT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy