(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - With rubber spacer with high damping capacity, XGT2-C/XGL2-C/XGS2-C series. (Part Numbers)

Flexible Couplings - With rubber spacer with high damping capacity, XGT2-C/XGL2-C/XGS2-C series.
  • Volume Discount

High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.

PDF

Part Number

Configured Part Number is shown.

XGL2-19C-8-8

Part Number
XGL2-19C-8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

8 Days or more

103.01~5.008819344.2330000.15±0.21.0×10-6Standard Shaft BoreNo

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Feature High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption Body Material A2017 Category Coupling body
Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Part Material FKM
Operating Temperature Range(℃) -10::120 Construction Clamping Type

Please check the type/dimensions/specifications of the part XGL2-19C-8-8 in the Flexible Couplings - With rubber spacer with high damping capacity, XGT2-C/XGL2-C/XGS2-C series. series.

Products like this...

Part Number
XGL2-15C-4-BT-4
XGL2-15C-4-BT-5
XGL2-15C-4-BT-6
XGL2-25C-10-10
XGL2-25C-10-11-BT
XGL2-25C-10-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

8 Days or more

101.01~3.004415302.2420000.15±0.23.6×10-7Additional Work Shaft HoleNo
1 Piece(s)Available

8 Days or more

101.01~3.004515302.2420000.15±0.23.6×10-7Additional Work Shaft HoleNo
1 Piece(s)Available

8 Days or more

101.01~3.004615302.2420000.15±0.23.6×10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

105.01~10.00101025428250000.15±0.23.8×10-6Standard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.00101125428250000.15±0.23.8×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

105.01~10.00101225428250000.15±0.23.8×10-6Standard Shaft BoreNo

Additional Products in this Category

Tech Support