(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - MJB series. (Part Numbers)

Flexible Couplings - MJB series.
  • Volume Discount

Flexible spider spacer type couplings, series MJB. Excellent for high torque transmission. Excellent flexibility. Absorbs torsional vibration as well as eccentricity. It has electrical resistance.

PDF

Part Number

Configured Part Number is shown.

MJB-95-GR-28-28

Part Number
MJB-95-GR-28-28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)
1 Piece(s)Available

11 Days or more

101000~Less than 50002828951264001~100001120100000.08+2.0 05.4X10-3Tight fitD64

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Feature High Torque / Vibration Absorption
Body Material 1045 Carbon Steel Category Coupling body Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Part Material Polyurethane Operating Temperature Range(℃) -20::60
Construction Bushings Type

Please check the type/dimensions/specifications of the part MJB-95-GR-28-28 in the Flexible Couplings - MJB series. series.

Products like this...

Part Number
MJB-40-BL-10-14
MJB-40-BL-10-15
MJB-40-BL-10-16
MJB-95-GR-28-30
MJB-95-GR-28-32
MJB-95-GR-28-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)
1 Piece(s)Available

11 Days or more

105.01~10.001014406610001~780009.8230000.15+1.2 08.6X10-5Tight fitA80
1 Piece(s)Available

11 Days or more

105.01~10.001015406610001~780009.8230000.15+1.2 08.6X10-5Tight fitA80
1 Piece(s)Available

11 Days or more

105.01~10.001016406610001~780009.8230000.15+1.2 08.6X10-5Tight fitA80
1 Piece(s)Available

11 Days or more

101000~Less than 50002830951264001~100001120100000.08+2.0 05.4X10-3Tight fitD64
1 Piece(s)Available

11 Days or more

101000~Less than 50002832951264001~100001120100000.08+2.0 05.4X10-3Tight fitD64
1 Piece(s)Available

11 Days or more

101000~Less than 50002835951264001~100001120100000.08+2.0 05.4X10-3Tight fitD64

Additional Products in this Category

Tech Support