(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible spider spacer type couplings, series MJB. Excellent for high torque transmission. Excellent flexibility. Absorbs torsional vibration as well as eccentricity. It has electrical resistance.
Part Number
Configured Part Number is shown.
MJB-55-BL-24-28
Part Number |
---|
MJB-55-BL-24-28 |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Feature | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Body Material | 1045 Carbon Steel | Category | Coupling body | Allowable Angular Misalignment(deg) | 1 |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Buffer Part Material | Polyurethane | Operating Temperature Range(℃) | -20::60 |
Construction | Bushings Type |
Please check the type/dimensions/specifications of the part MJB-55-BL-24-28 in the Flexible Couplings - MJB series. series.
Part Number |
---|
MJB-40-BL-10-14 |
MJB-40-BL-10-15 |
MJB-40-BL-10-16 |
MJB-55-BL-25-25 |
MJB-55-BL-25-28 |
MJB-55-BL-28-28 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy