(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesC2000 (Part Numbers)

Toyo Diamond Mount SeriesC2000
  • Volume Discount

• Easy mounting by providing a mounting bolt on the upper fixing plate and bolt holes on the lower fixing plate. • High spring constants enabling use by large machines. • Suitable for preventing high frequency transmissions. • Also usable in the shear direction and is effective for low frequency vibrations.

Part Number

Configured Part Number is shown.

Part Number
C2001
C2003
C2005
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Connection Screw d Compressed Spring Constant: Kc
(N/mm)
L
(mm)
Mounting Screw Length C
(mm)
1 Piece(s)Available

10 Days or more

3350M1011502830
1 Piece(s)Available

10 Days or more

10500M1227003460
1 Piece(s)Available

10 Days or more

14500M16240050.560

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Threaded Plate
Antivibration Rubber Type Square type Color Black

Additional Products in this Category

Tech Support