(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesK1000

Toyo Diamond Mount SeriesK1000
  • Volume Discount

• Nearly equal spring constants in three directions. • The rubber section is covered with metal, the product is free from oil leaks and effects of direct sunlight. • Can be used for any application as vibration-proof rubber for general industrial machines.

Part Number

Configured Part Number is shown.

Part Number
K1030
K1040
K1050
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Connection Screw d Compressed Spring Constant: Kc
(N/mm)
L
(mm)
1 Piece(s)Available

8 Days or more

1200M1039030
1 Piece(s)Available

10 Days or more

2200M1244040
1 Piece(s)Available

20 Days or more

3450M1644050

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Female Screw, Plate
Antivibration Rubber Type Others Color Black

Additional Products in this Category

Tech Support