(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Insert Fittings KFG2 Series, Male Branch Tee KFG2T【2 Pieces Per Package】 (Part Numbers)

SUS316 Insert Fittings KFG2 Series, Male Branch Tee KFG2T
  • Volume Discount

[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KFG2T0403-00
KFG2T0425-00
KFG2T0604-00
KFG2T0704-00
KFG2T0806-00
KFG2T1008-00
KFG2T1075-00
KFG2T1163-00
KFG2T1209-00
KFG2T1210-00
KFG2T1395-00
KFG2T1613-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tube Size O.D. Applicable Tube Size I.D.
(mm)

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

3 Days

64

2 Pieces Per Package

1 Pack(s)Available

3 Days

-3.95

2 Pieces Per Package

1 Pack(s)Available

Quote

86

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

107.5

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

-9.53

2 Pieces Per Package

1 Pack(s)Available

Quote

--

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Tee Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support