(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Insert Fittings KFG2 Series, Straight Union KFG2H【1-2 Pieces Per Package】

SUS316 Insert Fittings KFG2 Series, Straight Union KFG2H
  • Volume Discount

[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Please refer to the following pages of the catalog]
Applicable tube outer diameter, metric p. 324; inch p. 330

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KFG2H0403-00
KFG2H0425-00
KFG2H0604-00
KFG2H0704-00
KFG2H0806-00
KFG2H0906-00
KFG2H1008-00
KFG2H1075-00
KFG2H1163-00
KFG2H1210-00
KFG2H1395-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tube Size O.D. Applicable Tube Size I.D.
(mm)
1 Piece(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

3 Days

64

2 Pieces Per Package

1 Pack(s)Available

Quote

-3.95

2 Pieces Per Package

1 Pack(s)Available

3 Days

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

--

2 Pieces Per Package

1 Pack(s)Available

Quote

12.79.53

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Straight Union Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support