(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, MJ series. (Part Numbers)

Flexible Couplings - Oldham Type, MJ series.
  • Volume Discount

Oldham type flexible couplings, MJ series. Absorption of a maximum eccentricity of 7 mm. Torque 0.06Nm~37.5Nm. Excellent electrical resistance, non-magnetic, non-lubricated. Clamping method by oppressor.

PDF

Part Number

Configured Part Number is shown.

MJ-57-13X17

 
Part Number
MJ-57-13X17
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Operating Temperature Range
(℃)
Moment of Inertia
(kg・m2)
Specifications
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity20.01~50.0013175777.8[Aluminum] Aluminum Alloy37.515.1~1007Polyacetal-12410X10-8Set screw locking

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High accuracy / High durability / Backlash 0 / Vibration Absorption

Please check the type/dimensions/specifications of the part MJ-57-13X17 in the Flexible Couplings - Oldham Type, MJ series. series.

Products like this...

Part Number
MJ-13-3X4
MJ-13-3X5
MJ-13-3X6
MJ-57-13X18
MJ-57-13X19
MJ-57-13X20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Operating Temperature Range
(℃)
Moment of Inertia
(kg・m2)
Specifications
1 Piece(s)Available

12 Days or more

10Eccentricity / Angular Misalignment0.05~1.003412.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Eccentricity / Angular Misalignment0.05~1.003512.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Eccentricity / Angular Misalignment0.05~1.003612.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Eccentricity / Angular Misalignment20.01~50.0013185777.8[Aluminum] Aluminum Alloy37.515.1~1007Polyacetal-12410X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Eccentricity / Angular Misalignment20.01~50.0013195777.8[Aluminum] Aluminum Alloy37.515.1~1007Polyacetal-12410X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Eccentricity / Angular Misalignment20.01~50.0013205777.8[Aluminum] Aluminum Alloy37.515.1~1007Polyacetal-12410X10-8Set screw locking

Additional Products in this Category

Tech Support