(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, MJ series.

Flexible Couplings - Oldham Type, MJ series.
  • Volume Discount

Oldham type flexible couplings, MJ series. Absorption of a maximum eccentricity of 7 mm. Torque 0.06Nm~37.5Nm. Excellent electrical resistance, non-magnetic, non-lubricated. Clamping method by oppressor.

PDF

Part Number

Configured Part Number is shown.

Part Number
MJ-6-2X2
MJ-6-2X3
MJ-6-3X3
MJ-6-T
MJ-6-T-SA
MJ-9-3X3
MJ-9-3X4
MJ-9-3X5
MJ-9-4X4
MJ-9-4X5
MJ-9-5X5
MJ-9-T
MJ-9-T-SA
MJ-13-3X3
MJ-13-3X4
MJ-13-3X5
MJ-13-3X6
MJ-13-4X4
MJ-13-4X5
MJ-13-4X6
MJ-13-5X5
MJ-13-5X6
MJ-13-6X6
MJ-13-T
MJ-13-T-SA
MJ-19-4X4
MJ-19-4X5
MJ-19-4X6
MJ-19-4X7
MJ-19-4X8
MJ-19-5X5
MJ-19-5X6
MJ-19-5X7
MJ-19-5X8
MJ-19-6X6
MJ-19-6X7
MJ-19-7X7
MJ-19-7X8
MJ-19-8X8
MJ-19-T
MJ-19-T-A
MJ-19-T-AJ
MJ-19-T-PEEK
MJ-19-T-SA
MJ-25-6X6
MJ-25-6X7
MJ-25-6X8
MJ-25-6X9
MJ-25-6X10
MJ-25-6X11
MJ-25-6X12
MJ-25-7X7
MJ-25-7X8
MJ-25-7X9
MJ-25-7X10
MJ-25-7X11
MJ-25-7X12
MJ-25-8X8
MJ-25-8X9
MJ-25-8X10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Operating Temperature Range
(℃)
Moment of Inertia
(kg・m2)
Specifications
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00226.412.7Free-Cutting Brass0.0610.41~1.00.8Polyacetal-6X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00236.412.7Free-Cutting Brass0.0610.41~1.00.8Polyacetal-6X10-8Set screw locking
1 Piece(s)Available

8 Days or more

10Angular Misalignment / Eccentricity0.05~1.00336.412.7Free-Cutting Brass0.0610.41~1.00.8Polyacetal-6X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10No---6.45.1Free-Cutting Brass-1-0.8Polyacetal--Individual torque disk
1 Piece(s)Available

12 Days or more

10No---6.45.1Free-Cutting Brass-1-0.8Nylon--Individual torque disk
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00339.512.7Free-Cutting Brass0.2111.1~3.01.3Polyacetal-18X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00349.512.7Free-Cutting Brass0.2111.1~3.01.3Polyacetal-18X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00359.512.7Free-Cutting Brass0.2111.1~3.01.3Polyacetal-18X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00449.512.7Free-Cutting Brass0.2111.1~3.01.3Polyacetal-18X10-8Set screw locking
1 Piece(s)Available

8 Days or more

10Angular Misalignment / Eccentricity0.05~1.00459.512.7Free-Cutting Brass0.2111.1~3.01.3Polyacetal-18X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.00559.512.7Free-Cutting Brass0.2111.1~3.01.3Polyacetal-18X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10No---9.55.1Free-Cutting Brass-1-1.3Polyacetal--Individual torque disk
1 Piece(s)Available

12 Days or more

10No---9.55.1Free-Cutting Brass-1-1.3Nylon--Individual torque disk
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.003312.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.003412.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.003512.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.003612.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.004412.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.004512.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

8 Days or more

10Angular Misalignment / Eccentricity0.05~1.004612.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.005512.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity0.05~1.005612.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

8 Days or more

10Angular Misalignment / Eccentricity0.05~1.006612.715.9Free-Cutting Brass0.511.1~3.01.6Polyacetal-26X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10No---12.77.3Free-Cutting Brass-1-1.6Polyacetal--Individual torque disk
1 Piece(s)Available

12 Days or more

10No---12.77.3Free-Cutting Brass-1-1.6Nylon--Individual torque disk
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.004419.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.004519.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.004619.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.004719.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.004819.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.005519.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.005619.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.005719.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.005819.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

8 Days or more

10Angular Misalignment / Eccentricity1.01~3.006619.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.006719.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.007719.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.007819.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity1.01~3.008819.122[Aluminum] Aluminum Alloy1.711.1~3.02.4Polyacetal-67X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10No---19.19.4[Aluminum] Aluminum Alloy-1-2.4Polyacetal--Individual torque disk
1 Piece(s)Available

12 Days or more

10No-8-19.19.4[Aluminum] Aluminum Alloy-1-2.4[Others] Aluminum Alloy Lubrication Plating--Individual torque disk
1 Piece(s)Available

12 Days or more

10No-8-19.19.4[Aluminum] Aluminum Alloy----[Others] Aluminum Alloy Resin Coating--Individual torque disk
1 Piece(s)Available

12 Days or more

10No---19.19.4[Aluminum] Aluminum Alloy----PEEK~280-Individual torque disk
1 Piece(s)Available

12 Days or more

10No---19.19.4[Aluminum] Aluminum Alloy-1-2.4Nylon--Individual torque disk
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.006625.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.006725.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.006825.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.006925.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0061025.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0061125.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0061225.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.007725.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.007825.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.007925.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0071025.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0071125.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0071225.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.008825.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.008925.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
1 Piece(s)Available

12 Days or more

10Angular Misalignment / Eccentricity3.01~5.0081025.428.4[Aluminum] Aluminum Alloy411.1~3.03Polyacetal-252X10-8Set screw locking
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Operating Temperature Range
(℃)
Moment of Inertia
(kg・m2)
Specifications

Loading...

Basic Information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High accuracy / High durability / Backlash 0 / Vibration Absorption

Additional Products in this Category

Tech Support