(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass-Made Threaded 600 Type Ball Valve for General Use (with Butterfly Shaped Handle)

Brass-Made Threaded 600 Type Ball Valve for General Use (with Butterfly Shaped Handle)
  • Volume Discount

Threaded, general use 600 type brass ball valve with butterfly handle from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Stainless steel.
· Shape: Straight.
· For use with water, oil, gas, and steam.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TKW-6A
TKW-8A
TKW-10A
TKW-15A
TKW-20A
TKW-25A
ZET-8A
ZET-10A
ZET-15A
ZET-20A
ZET-25A
ZET-32A
ZET-40A
ZET-50A
ZT-8A
ZT-10A
ZT-15A
ZT-20A
ZT-25A
ZT-32A
ZT-40A
ZT-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Valve Type Applicable Fluid Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Specifications
1 Piece(s)Available

8 Days or more

Reduced BoreWater / Oil / Gas / Steam1/8B(6A)1/8B(6A)-
1 Piece(s)Available

10 Days or more

Reduced BoreWater / Oil / Gas / Steam1/4B(8A)1/4B(8A)-
1 Piece(s)Available

Same day

Stock

Reduced BoreWater / Oil / Gas / Steam3/8B(10A)3/8B(10A)-
1 Piece(s)Available

8 Days or more

Reduced BoreWater / Oil / Gas / Steam1/2B(15A)1/2B(15A)-
1 Piece(s)Available

10 Days or more

Reduced BoreWater / Oil / Gas / Steam3/4B(20A)3/4B(20A)-
1 Piece(s)Available

8 Days or more

Reduced BoreWater / Oil / Gas / Steam1B(25A)1B(25A)-
1 Piece(s)Available

Same day

Stock

Full BoreWater / Oil / Gas1/4B(8A)1/4B(8A)Compact
1 Piece(s)Available

Same day

Stock

Full BoreWater / Oil / Gas3/8B(10A)3/8B(10A)Compact
1 Piece(s)Available

Same day

Stock

Full BoreWater / Oil / Gas1/2B(15A)1/2B(15A)Compact
1 Piece(s)Available

Same day

Stock

Full BoreWater / Oil / Gas3/4B(20A)3/4B(20A)Compact
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1B(25A)1B(25A)Compact
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1 1/4B(32A)1 1/4B(32A)Compact
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1 1/2B(40A)1 1/2B(40A)Compact
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas2B(50A)2B(50A)Compact
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1/4B(8A)1/4B(8A)-
1 Piece(s)Available

10 Days or more

Full BoreWater / Oil / Gas3/8B(10A)3/8B(10A)-
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1/2B(15A)1/2B(15A)-
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas3/4B(20A)3/4B(20A)-
1 Piece(s)Available

10 Days or more

Full BoreWater / Oil / Gas1B(25A)1B(25A)-
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1 1/4B(32A)1 1/4B(32A)-
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas1 1/2B(40A)1 1/2B(40A)-
1 Piece(s)Available

8 Days or more

Full BoreWater / Oil / Gas2B(50A)2B(50A)-

Loading...

  1. 1

Basic Information

Main Body Shape Straight Nominal Pressure Rating 600 Type Body Material C37700 Brass
Operation Method Manual Supply Side, Connection Type Rc Body Lining No
Handle Shape Butterfly Shaped Handle Control Side, Connection Type Rc

Additional Products in this Category

Tech Support