(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer - Ferrule, RC/RE-F Series, Sanitary Fittings

Reducer - Ferrule, RC/RE-F Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L, Nominal Diameter: 1.5Sⅹ1S, 2ⅹ1.5S, 2Sⅹ1S, 2.5Sⅹ1.5S, 3Sⅹ1.5S, 3Sⅹ2.5S, 3Sⅹ2S, 4Sⅹ2.5S, 4Sⅹ2S, 4Sⅹ2S, 4Sⅹ3S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RC-F-S1-15S-10S
RC-F-S1-20S-10S
RC-F-S1-20S-15S
RC-F-S1-25S-10S
RC-F-S1-25S-15S
RC-F-S1-25S-20S
RC-F-S1-30S-15S
RC-F-S1-30S-20S
RC-F-S1-30S-25S
RC-F-S1-40S-20S
RC-F-S1-40S-25S
RC-F-S1-40S-30S
RC-F-S3-15S-10S
RC-F-S3-20S-10S
RC-F-S3-20S-15S
RC-F-S3-25S-10S
RC-F-S3-25S-15S
RC-F-S3-25S-20S
RC-F-S3-30S-15S
RC-F-S3-30S-20S
RC-F-S3-30S-25S
RC-F-S3-40S-20S
RC-F-S3-40S-25S
RC-F-S3-40S-30S
RE-F-S1-15S-10S
RE-F-S1-20S-10S
RE-F-S1-20S-15S
RE-F-S1-25S-10S
RE-F-S1-25S-15S
RE-F-S1-25S-20S
RE-F-S1-30S-15S
RE-F-S1-30S-20S
RE-F-S1-30S-25S
RE-F-S1-40S-20S
RE-F-S1-40S-25S
RE-F-S1-40S-30S
RE-F-S3-15S-10S
RE-F-S3-20S-10S
RE-F-S3-20S-15S
RE-F-S3-25S-10S
RE-F-S3-25S-15S
RE-F-S3-25S-20S
RE-F-S3-30S-15S
RE-F-S3-30S-20S
RE-F-S3-30S-25S
RE-F-S3-40S-20S
RE-F-S3-40S-25S
RE-F-S3-40S-30S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDia., Center Metal Piece(Fittings etc.,) Material Nominal Diameter Length L
(mm)
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel1.5SX1S109
1 Piece(s)Available

9 Days or more

10Reducing/Concentricity304 Stainless Steel2SX1S109
1 Piece(s)Available

8 Days or more

10Reducing/Concentricity304 Stainless Steel2SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel2.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel2.5SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel2.5SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel3SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel3SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel3SX2.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel4SX2S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel4SX2.5S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity304 Stainless Steel4SX3S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel1.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel2SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel2SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel2.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel2.5SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel2.5SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel3SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel3SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel3SX2.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel4SX2S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel4SX2.5S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Concentricity316L Stainless Steel4SX3S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel1.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel2SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel2SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel2.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel2.5SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel2.5SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel3SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel3SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel3SX2.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel4SX2S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel4SX2.5S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity304 Stainless Steel4SX3S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel1.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel2SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel2SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel2.5SX1S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel2.5SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel2.5SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel3SX1.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel3SX2S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel3SX2.5S109
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel4SX2S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel4SX2.5S151.5
1 Piece(s)Available

18 Days or more

10Reducing/Eccentricity316L Stainless Steel4SX3S151.5

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Reducer Connection Type (between Equal Type/Dia. Fittings) Ferrule

Additional Products in this Category

Tech Support