(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Mini-Ferrule, MTE Series, Sanitary Fittings

Tee - Mini-Ferrule, MTE Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Nominal O.D. D Dimension Range: 8A~15A
•Fitting Shape: Tees+B4712
•Connection Type (between Equal Type/Dia. Fittings): ISO Ferrule Union
•Combination Of Tee Cross At Connecting Part A-b-c: Common for All Ports

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MTE-FS3-8A
MTE-FS3-10A
MTE-FS3-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
1 Piece(s)Available

12 Days or more

101/4B(8A)
1 Piece(s)Available

12 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) Ferrule
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 316L Stainless Steel
Range of Nominal Outside Diameter 1/4B(8a) through 1/2B(15A)

Additional Products in this Category

Tech Support