(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union - Weld-on, MS Series, Sanitary Fittings

Union - Weld-on, MS Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L; nominal diameters: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MS-S1-15S
MS-S1-20S
MS-S1-25S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRange of Nominal Outside Diameter Nominal Diameter
1 Piece(s)Available

13 Days or more

101.0S~2.0S1.5S
1 Piece(s)Available

13 Days or more

101.0S~2.0S2S
1 Piece(s)Available

13 Days or more

102.5S~4.5S2.5S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Screw
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Length L(mm) 21

Additional Products in this Category

Tech Support