(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Ferrule - FB Series, Sanitary Fittings

Blind Ferrule - FB Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Fitting Shape: Cap
•Connection Type (between Equal Type/Dia. Fittings): ISO Ferrule Union

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB-S1-10S
FB-S1-12.5S
FB-S1-15S
FB-S1-20S
FB-S1-25S
FB-S1-30S
FB-S1-40S
FB-S3-10S
FB-S3-12.5S
FB-S3-15S
FB-S3-20S
FB-S3-25S
FB-S3-30S
FB-S3-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

10 Days or more

10304 Stainless Steel1.0S~2.0S1.25S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S4S
1 Piece(s)Available

10 Days or more

10316L Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

10 Days or more

10316L Stainless Steel1.0S~2.0S1.25S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type (between Equal Type/Dia. Fittings) Ferrule

Additional Products in this Category

Tech Support