(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Ferrule - for ISO Gas Piping, FB Series, Sanitary Fittings

Blind Ferrule - for ISO Gas Piping, FB Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Fitting Shape: Cap
•Connection Type (between Equal Type/Dia. Fittings): ISO Ferrule Union
•Metal Piece(Fittings etc.,) Material: 304 Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB-S1-20A
FB-S1-25A
FB-S1-40A
FB-S1-50A
FB-S1-65A
FB-S1-80A
FB-S1-100A
FB-S1-125A
FB-S1-150A
FB-S1-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRange of Nominal Outside Diameter Nominal Diameter
1 Piece(s)Available

12 Days or more

103/4B(20A) through 1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

12 Days or more

103/4B(20A) through 1 1/4B(32A)1B(25A)
1 Piece(s)Available

12 Days or more

101/2B(40A) through 2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

101/2B(40A) through 2 1/2B(65A)2B(50A)
1 Piece(s)Available

12 Days or more

101/2B(40A) through 2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

103B(80A) through 8B(200A)3B(80A)
1 Piece(s)Available

12 Days or more

103B(80A) through 8B(200A)4B(100A)
1 Piece(s)Available

12 Days or more

103B(80A) through 8B(200A)5B(125A)
1 Piece(s)Available

12 Days or more

103B(80A) through 8B(200A)6B(150A)
1 Piece(s)Available

12 Days or more

103B(80A) through 8B(200A)8B(200A)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type (between Equal Type/Dia. Fittings) Ferrule
Metal Piece(Fittings etc.,) Material 304 Stainless Steel

Additional Products in this Category

Tech Support