(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 90 Degree, Ferrule, Weld-on, EL-W Series, Sanitary Fittings

Elbow - 90 Degree, Ferrule, Weld-on, EL-W Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L; nominal diameters: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

EL-WS1-20S

 
Part Number
EL-WS1-20S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

14 Days or more

10

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90° Elbow Connection Type (between Equal Type/Dia. Fittings) Weld-On
Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel Range of Nominal Outside Diameter 1.0S~2.0S
Nominal Diameter 2S

Please check the type/dimensions/specifications of the part EL-WS1-20S in the Elbow - 90 Degree, Ferrule, Weld-on, EL-W Series, Sanitary Fittings series.

Additional Products in this Category

Tech Support