(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 90 Degree, Ferrule, EL-F Series, Sanitary Fittings

Elbow - 90 Degree, Ferrule, EL-F Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Fitting Shape: 90°
•Connection Type (between Equal Type/Dia. Fittings): ISO Ferrule Union
•Dia., Center: Equal Dia., Concentric

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EL-FS1-10S
EL-FS1-15S
EL-FS1-20S
EL-FS1-25S
EL-FS1-30S
EL-FS1-40S
EL-FS3-10S
EL-FS3-15S
EL-FS3-20S
EL-FS3-25S
EL-FS3-30S
EL-FS3-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter
1 Piece(s)Available

14 Days or more

10304 Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

14 Days or more

10304 Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

14 Days or more

10304 Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

14 Days or more

10304 Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

14 Days or more

10304 Stainless Steel2.5S~4.5S4S
1 Piece(s)Available

14 Days or more

10316L Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

14 Days or more

10316L Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

14 Days or more

10316L Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

14 Days or more

10316L Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

14 Days or more

10316L Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

14 Days or more

10316L Stainless Steel2.5S~4.5S4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90° Elbow Connection Type (between Equal Type/Dia. Fittings) Ferrule
Dia., Center Equal Dia. / concentric

Additional Products in this Category

Tech Support