(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp - ISO Gas Piping, 3K Series, Sanitary Fittings

Clamp - ISO Gas Piping, 3K Series, Sanitary Fittings
  • Volume Discount

•Type: Clamp
•Clamp Material: 304 Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3K-20A
3K-25A
3K-40A
3K-50A
3K-65A
3K-80A
3K-90A
3K-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
1 Piece(s)Available

8 Days or more

103/4B(20A)
1 Piece(s)Available

12 Days or more

101B(25A)
1 Piece(s)Available

12 Days or more

101 1/2B(40A)
1 Piece(s)Available

12 Days or more

102B(50A)
1 Piece(s)Available

10 Days or more

102 1/2B(65A)
1 Piece(s)Available

12 Days or more

103B(80A)
1 Piece(s)Available

10 Days or more

103 1/2B(90A)
1 Piece(s)Available

8 Days or more

104B(100A)

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material 304 Stainless Steel

Additional Products in this Category

Tech Support