(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve - CSG Ball Valve for Pressure Gauge (CSG-P-GS2-10)

Stainless Steel Ball Valve - CSG Ball Valve for Pressure Gauge CSG-P-GS2-10
  • Volume Discount

•Main Body Shape : Straight
•Body Material : 316 Stainless Steel
•Applicable Fluid : Water, Air
For complete product overview and details on Stainless Steel Ball Valve - CSG Ball Valve for Pressure Gauge see the sections below:

Part Number

Configured Part Number is shown.

CSG-P-GS2-10

Part Number
CSG-P-GS2-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Designation of Piping Thread Handle Shape Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

103/8B(10A)[Others] Lock Handle3/8B(10A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Port Applicable Fluid Water / Air Main Body Shape Straight
Body Material 316 Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Seat Material NEW PTFE Control Side, Connection Type G

Please check the type/dimensions/specifications of the part CSG-P-GS2-10 in the Stainless Steel Ball Valve - CSG Ball Valve for Pressure Gauge series.

Products like this...

Part Number
CSG-P-GS2-8
CSG-P-GS2-8-T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Designation of Piping Thread Handle Shape Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

101/4B(8A)[Others] Lock Handle1/4B(8A)
1 Piece(s)Available

8 Days or more

101/4B(8A)Wing Handle1/4B(8A)

Additional Products in this Category

Tech Support