(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SER Scraper

SER Scraper
  • Volume Discount

Protects packing or bearing by preventing intrusion of external dust. Fit-in type with small cross section for cylinders used mainly in normal indoor atmosphere.

Part Number

Configured Part Number is shown.

Part Number
SER-3
SER-4
SER-5
SER-6
SER-7
SER-8
SER-8F
SER-9
SER-10
SER-10A
SER-10AF
SER-11.2
SER-12
SER-12F
SER-12.5
SER-14
SER-14F
SER-15
SER-16
SER-16F
SER-18
SER-20
SER-20F
SER-22
SER-22.4
SER-24
SER-25
SER-25F
SER-26
SER-28
SER-30
SER-30F
SER-32
SER-34
SER-35
SER-36
SER-38
SER-40
SER-40F
SER-42
SER-44
SER-45
SER-46
SER-48
SER-50
SER-55
SER-56
SER-60
SER-65
SER-70
SER-71
SER-75
SER-80
SER-90
SER-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Material Specifications Width H
(mm)
1 Piece(s)Available

13 Days or more

63[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

8 Days or more

74[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

9 Days or more

85[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

13 Days or more

96[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

13 Days or more

107[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

8 Days or more

118[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

13 Days or more

118[Fluorine Rubber] FKM(RF905)For Heat Resistant2.75
1 Piece(s)Available

13 Days or more

129[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

8 Days or more

1310[Nitrile Rubber] NBR(RN906)Standard2.75
1 Piece(s)Available

8 Days or more

1410[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

1410[Fluorine Rubber] FKM(RF905)For Heat Resistant3.9
1 Piece(s)Available

8 Days or more

15.211.2[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

Same day

Stock

1612[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

1612[Fluorine Rubber] FKM(RF905)For Heat Resistant3.9
1 Piece(s)Available

13 Days or more

16.512.5[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

1814[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

1814[Fluorine Rubber] FKM(RF905)For Heat Resistant3.9
1 Piece(s)Available

Same day

Stock

1915[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

2016[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

2016[Fluorine Rubber] FKM(RF905)For Heat Resistant3.9
1 Piece(s)Available

8 Days or more

2218[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

2420[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

8 Days or more

2420[Fluorine Rubber] FKM(RF905)For Heat Resistant3.9
1 Piece(s)Available

13 Days or more

2622[Nitrile Rubber] NBR(RN906)Standard3.9
1 Piece(s)Available

13 Days or more

28.422.4[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

8 Days or more

3024[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

8 Days or more

3125[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

3125[Fluorine Rubber] FKM(RF905)For Heat Resistant5.8
1 Piece(s)Available

13 Days or more

3226[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

8 Days or more

3428[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

8 Days or more

3630[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

3630[Fluorine Rubber] FKM(RF905)For Heat Resistant5.8
1 Piece(s)Available

13 Days or more

3832[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

4034[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

9 Days or more

4135[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

4236[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

4438[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

8 Days or more

4640[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

4640[Fluorine Rubber] FKM(RF905)For Heat Resistant5.8
1 Piece(s)Available

13 Days or more

4842[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

5044[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

5145[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

5246[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

5448[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

5650[Nitrile Rubber] NBR(RN906)Standard5.8
1 Piece(s)Available

13 Days or more

6555[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

29 Days or more

6656[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

7060[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

7565[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

8070[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

8171[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

8575[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

9080[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

10090[Nitrile Rubber] NBR(RN906)Standard9.4
1 Piece(s)Available

13 Days or more

110100[Nitrile Rubber] NBR(RN906)Standard9.4

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket Dust Seal

Additional Products in this Category

Tech Support