(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[for Low Hydraulic Pressure, Air, Hydro] OSY Packing

[for Low Hydraulic Pressure, Air, Hydro] OSY Packing
  • Volume Discount

Piston-dedicated packing for low hydraulic pressure and air hydro cylinders. Suppresses stick-slip behavior and operates smoothly, even at low pressure and low speed.

Part Number

Configured Part Number is shown.

Part Number
OSY-40
OSY-50
OSY-63
OSY-80
OSY-100
OSY-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Width H
(mm)
1 Piece(s)Available

13 Days or more

40305.8
1 Piece(s)Available

13 Days or more

50405.8
1 Piece(s)Available

13 Days or more

63535.8
1 Piece(s)Available

13 Days or more

80705.8
1 Piece(s)Available

13 Days or more

100858.5
1 Piece(s)Available

13 Days or more

1251108.5

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket Piston Gasket Material NBR(RN801)

Additional Products in this Category

Tech Support