(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Air Pressure Use] PDU Packing

[Air Pressure Use] PDU Packing
  • Volume Discount

Dust seal with packing for compact mounting spaces.

Part Number

Configured Part Number is shown.

Part Number
PDU-6Z
PDU-8F
PDU-8Z
PDU-10F
PDU-10Z
PDU-12F
PDU-14F
PDU-14Z
PDU-16F
PDU-16Z
PDU-20F
PDU-20Z
PDU-25F
PDU-25Z
PDU-30F
PDU-30Z
PDU-32Z
PDU-35Z
PDU-36Z
PDU-40Z
PDU-45Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Material Specifications Width H
(mm)
1 Piece(s)Available

13 Days or more

106[Nitrile Rubber] NBR(RN818)Standard4.4
1 Piece(s)Available

13 Days or more

128[Fluorine Rubber] FKM(RF905)For Heat Resistant4.7
1 Piece(s)Available

13 Days or more

128[Nitrile Rubber] NBR(RN818)Standard4.9
1 Piece(s)Available

13 Days or more

1410[Fluorine Rubber] FKM(RF905)For Heat Resistant4.7
1 Piece(s)Available

8 Days or more

1410[Nitrile Rubber] NBR(RN818)Standard4.9
1 Piece(s)Available

13 Days or more

1612[Fluorine Rubber] FKM(RF905)For Heat Resistant4.7
1 Piece(s)Available

13 Days or more

1814[Fluorine Rubber] FKM(RF905)For Heat Resistant4.7
1 Piece(s)Available

13 Days or more

1814[Nitrile Rubber] NBR(RN818)Standard4.9
1 Piece(s)Available

8 Days or more

2416[Fluorine Rubber] FKM(RF905)For Heat Resistant7.3
1 Piece(s)Available

8 Days or more

2416[Nitrile Rubber] NBR(RN818)Standard7.5
1 Piece(s)Available

13 Days or more

2820[Fluorine Rubber] FKM(RF905)For Heat Resistant7.3
1 Piece(s)Available

13 Days or more

2820[Nitrile Rubber] NBR(RN818)Standard7.5
1 Piece(s)Available

13 Days or more

3325[Fluorine Rubber] FKM(RF905)For Heat Resistant7.3
1 Piece(s)Available

8 Days or more

3325[Nitrile Rubber] NBR(RN818)Standard7.5
1 Piece(s)Available

13 Days or more

4030[Fluorine Rubber] FKM(RF905)For Heat Resistant8.5
1 Piece(s)Available

13 Days or more

4030[Nitrile Rubber] NBR(RN818)Standard8.5
1 Piece(s)Available

13 Days or more

4232[Nitrile Rubber] NBR(RN818)Standard8.5
1 Piece(s)Available

13 Days or more

4535[Nitrile Rubber] NBR(RN818)Standard8.5
1 Piece(s)Available

13 Days or more

4636[Nitrile Rubber] NBR(RN818)Standard8.5
1 Piece(s)Available

8 Days or more

5040[Nitrile Rubber] NBR(RN818)Standard8.5
1 Piece(s)Available

13 Days or more

5545[Nitrile Rubber] NBR(RN818)Standard8.5

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket Rod Gasket

Additional Products in this Category

Tech Support