(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Air Pressure Use] GLY Packing

[Air Pressure Use] GLY Packing
  • Volume Discount

Dual use packing for pistons and rods used in pneumatic cylinders. Exclusively for use with oil-free applications; cannot be used with oil supply cylinders.

Part Number

Configured Part Number is shown.

Part Number
GLY-20F
GLY-22.4F
GLY-25
GLY-25F
GLY-30F
GLY-40F
GLY-50F
GLY-53F
GLY-60
GLY-60F
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Material Specifications Width H
(mm)
1 Piece(s)Available

13 Days or more

2820[Fluorine Rubber] FKM(RF905)For Heat Resistant5
1 Piece(s)Available

13 Days or more

3022.4[Fluorine Rubber] FKM(RF905)For Heat Resistant5
1 Piece(s)Available

Same day

Stock

3325[Special Compounded Nitrile Rubber] S-Kid Rubber (RK701)Standard5
1 Piece(s)Available

13 Days or more

3325[Fluorine Rubber] FKM(RF905)For Heat Resistant5
1 Piece(s)Available

13 Days or more

4030[Fluorine Rubber] FKM(RF905)For Heat Resistant6
1 Piece(s)Available

13 Days or more

5040[Fluorine Rubber] FKM(RF905)For Heat Resistant6
1 Piece(s)Available

13 Days or more

6050[Fluorine Rubber] FKM(RF905)For Heat Resistant6
1 Piece(s)Available

13 Days or more

6353[Fluorine Rubber] FKM(RF905)For Heat Resistant6
1 Piece(s)Available

8 Days or more

7060[Special Compounded Nitrile Rubber] S-Kid Rubber (RK701)Standard6
1 Piece(s)Available

13 Days or more

7060[Fluorine Rubber] FKM(RF905)For Heat Resistant6

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket For Rod/Piston

Additional Products in this Category

Tech Support