(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PS Penta Seals for Hydraulic Pressure

PS Penta Seals for Hydraulic Pressure
  • Volume Discount

This is a rod-dedicated packing that is compatible with O-rings of the JIS B 2401 P series. This packing has better sealing properties than O-rings. Does not cause twisting or rolling damage.

Part Number

Configured Part Number is shown.

Part Number
PS-3
PS-4
PS-5
PS-6
PS-7
PS-8
PS-9
PS-10
PS-10A
PS-11.2
PS-12
PS-12.5
PS-14
PS-15
PS-16
PS-18
PS-20
PS-22
PS-22A
PS-22.4
PS-24
PS-25
PS-26
PS-28
PS-30
PS-31.5
PS-32
PS-35
PS-35.5
PS-36
PS-38
PS-40
PS-41
PS-42
PS-44
PS-45
PS-46
PS-50
PS-53
PS-58
PS-60
PS-63
PS-65
PS-70
PS-80
PS-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Width H
(mm)
1 Piece(s)Available

13 Days or more

632
1 Piece(s)Available

13 Days or more

742
1 Piece(s)Available

13 Days or more

852
1 Piece(s)Available

13 Days or more

962
1 Piece(s)Available

8 Days or more

1072
1 Piece(s)Available

13 Days or more

1182
1 Piece(s)Available

13 Days or more

1292
1 Piece(s)Available

13 Days or more

13102
1 Piece(s)Available

13 Days or more

14102.9
1 Piece(s)Available

13 Days or more

15.211.22.9
1 Piece(s)Available

13 Days or more

16122.9
1 Piece(s)Available

13 Days or more

16.512.52.9
1 Piece(s)Available

8 Days or more

18142.9
1 Piece(s)Available

13 Days or more

19152.9
1 Piece(s)Available

13 Days or more

20162.9
1 Piece(s)Available

13 Days or more

22182.9
1 Piece(s)Available

13 Days or more

24202.9
1 Piece(s)Available

13 Days or more

26222.9
1 Piece(s)Available

13 Days or more

28224.3
1 Piece(s)Available

13 Days or more

28.422.44.3
1 Piece(s)Available

13 Days or more

30244.3
1 Piece(s)Available

8 Days or more

31254.3
1 Piece(s)Available

13 Days or more

32264.3
1 Piece(s)Available

13 Days or more

34284.3
1 Piece(s)Available

13 Days or more

36304.3
1 Piece(s)Available

13 Days or more

37.531.54.3
1 Piece(s)Available

13 Days or more

38324.3
1 Piece(s)Available

13 Days or more

41354.3
1 Piece(s)Available

13 Days or more

41.535.54.3
1 Piece(s)Available

13 Days or more

42364.3
1 Piece(s)Available

13 Days or more

44384.3
1 Piece(s)Available

8 Days or more

46404.3
1 Piece(s)Available

13 Days or more

47414.3
1 Piece(s)Available

13 Days or more

48424.3
1 Piece(s)Available

13 Days or more

50444.3
1 Piece(s)Available

13 Days or more

51454.3
1 Piece(s)Available

13 Days or more

52464.3
1 Piece(s)Available

13 Days or more

56504.3
1 Piece(s)Available

13 Days or more

63536.9
1 Piece(s)Available

13 Days or more

68586.9
1 Piece(s)Available

13 Days or more

70606.9
1 Piece(s)Available

13 Days or more

73636.9
1 Piece(s)Available

13 Days or more

75656.9
1 Piece(s)Available

13 Days or more

80706.9
1 Piece(s)Available

13 Days or more

90806.9
1 Piece(s)Available

13 Days or more

100906.9

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket Rod Gasket Material NBR(RN906)
Specifications Standard

Additional Products in this Category

Tech Support