(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Small U-Nut【1-1,400 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
UNUTS-8
UNUTS-8-3W
UNUTS-8-C
UNUTS-8-S45C
UNUTS-8-S45C-C
UNUTS-8-S45C-U
UNUTS-8-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Sales Unit Surface Treatment (Details)

1,400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelBox/package[No] No
1 Piece(s)Available

8 Days or more

10[Steel] SteelLow Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

-[Steel] SteelLow Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating

1,400 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] 1045 Carbon SteelBox/package[No] No

1,400 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] 1045 Carbon SteelBox/package[Chromate Plating] Chromate Plating

1,400 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] 1045 Carbon SteelBox/packageBright Chromate Plating
1 Piece(s)Available

8 Days or more

-[Steel] SteelLow Quantity Available beginning with 1 pc.Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Thread ridge type Metric fine Application / function Self- Locking
Locking Type U Nut Pitch(mm) 1.25

Additional Products in this Category

Tech Support