(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Orange Label V-Belt, LA Type

Orange Label V-Belt, LA Type
  • Volume Discount

Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.

Part Number

Configured Part Number is shown.

LA26

Part Number
LA26
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Belt-shaped LA/LB/LC Number of Track(s) 1 Rows Effective Circumference(mm) 660
Additional Function No Thickness(mm) 8 Belt length(Inch) 26

Please check the type/dimensions/specifications of the part LA26 in the Orange Label V-Belt, LA Type series.

Additional Products in this Category

Tech Support