(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard V-Belt, B Type

Standard V-Belt, B Type
  • Volume Discount

The most popular belt for power transmission. Economical, readily available and easy to replace.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B17
B20
B23
B24
B25
B26
B27
B28
B29
B30
B31
B32
B33
B34
B35
B36
B37
B38
B39
B40
B41
B42
B43
B44
B45
B46
B47
B48
B49
B50
B51
B52
B53
B54
B55
B56
B57
B58
B59
B60
B61
B62
B63
B64
B65
B66
B67
B68
B69
B70
B71
B72
B73
B74
B75
B76
B77
B78
B79
B80
Part NumberMinimum order quantityVolume DiscountDays to Ship Effective Circumference
(mm)
Belt length
(Inch)
1 Piece(s)Available

11 Days or more

43217
1 Piece(s)Available

10 Days or more

50820
1 Piece(s)Available

8 Days or more

58423
1 Piece(s)Available

11 Days or more

61024
1 Piece(s)Available

10 Days or more

63525
1 Piece(s)Available

8 Days or more

66026
1 Piece(s)Available

9 Days or more

68627
1 Piece(s)Available

8 Days or more

71128
1 Piece(s)Available

9 Days or more

73729
1 Piece(s)Available

8 Days or more

76230
1 Piece(s)Available

9 Days or more

78731
1 Piece(s)Available

8 Days or more

81332
1 Piece(s)Available

8 Days or more

83833
1 Piece(s)Available

8 Days or more

86434
1 Piece(s)Available

9 Days or more

88935
1 Piece(s)Available

8 Days or more

91436
1 Piece(s)Available

8 Days or more

94037
1 Piece(s)Available

Same day

Stock

96538
1 Piece(s)Available

9 Days or more

99139
1 Piece(s)Available

8 Days or more

101640
1 Piece(s)Available

8 Days or more

104141
1 Piece(s)Available

8 Days or more

106742
1 Piece(s)Available

8 Days or more

109243
1 Piece(s)Available

8 Days or more

111844
1 Piece(s)Available

8 Days or more

114345
1 Piece(s)Available

8 Days or more

116846
1 Piece(s)Available

9 Days or more

119447
1 Piece(s)Available

8 Days or more

121948
1 Piece(s)Available

8 Days or more

124549
1 Piece(s)Available

8 Days or more

127050
1 Piece(s)Available

9 Days or more

129551
1 Piece(s)Available

9 Days or more

132152
1 Piece(s)Available

9 Days or more

134653
1 Piece(s)Available

9 Days or more

137254
1 Piece(s)Available

9 Days or more

139755
1 Piece(s)Available

8 Days or more

142256
1 Piece(s)Available

8 Days or more

144857
1 Piece(s)Available

8 Days or more

147358
1 Piece(s)Available

8 Days or more

149959
1 Piece(s)Available

Same day

Stock

152460
1 Piece(s)Available

8 Days or more

154961
1 Piece(s)Available

8 Days or more

157562
1 Piece(s)Available

8 Days or more

160063
1 Piece(s)Available

8 Days or more

162664
1 Piece(s)Available

8 Days or more

165165
1 Piece(s)Available

8 Days or more

167666
1 Piece(s)Available

8 Days or more

170267
1 Piece(s)Available

8 Days or more

172768
1 Piece(s)Available

8 Days or more

175369
1 Piece(s)Available

Same day

Stock

177870
1 Piece(s)Available

8 Days or more

180371
1 Piece(s)Available

8 Days or more

182972
1 Piece(s)Available

9 Days or more

185473
1 Piece(s)Available

8 Days or more

188074
1 Piece(s)Available

8 Days or more

190575
1 Piece(s)Available

8 Days or more

193076
1 Piece(s)Available

8 Days or more

195677
1 Piece(s)Available

8 Days or more

198178
1 Piece(s)Available

8 Days or more

200779
1 Piece(s)Available

Same day

Stock

203280

Loading...

Basic Information

Belt-shaped B Number of Track(s) 1 Rows Properties Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention
Additional Function No Thickness(mm) 11

Additional Products in this Category

Tech Support