(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw with Spherical Washer - Steel, Class 10.9, M3 - M10【1-1,000 Pieces Per Package】

Hex Socket Cap Screw with Spherical Washer - Steel, Class 10.9, M3 - M10
  • Volume Discount

[Product Specifications]
[Detailed Shape] Knurled
[Mounting Hole Shape] Hex Socket
[Basic Shape] Standard (Round)
[Material] Steel
[Thread Type] Metric Coarse
[Tip Shape] Flat End
[Nominal Thread (M)] 3, 4, 5, 6, 8, 10
[Length L or l (mm)] 6, 8, 10, 12, 14, 15, 16, 18, 20, 25, 30, 35
[Pitch (mm)] 0.5, 0.7, 0.8, 1, 1.25, 1.5
[Surface Treatment] Black Steel Oxide Coating, Trivalent Chromate, Trivalent Black, Trivalent White, Uni-Chromate Plating, Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating
[Sales Unit] Individual (Available for Purchase as 1pc), Box and Packaging
NH Safety Socket

Part Number

Configured Part Number is shown.

Part Number
CSHKNHND-ST3B-D8-16
CSHKNHND-ST3B-D8-25
CSHKNHND-ST3B-D8-30
CSHKNHND-ST3W-D5-8
CSHKNHND-ST3W-D5-10
CSHKNHND-ST3W-D5-14
CSHKNHND-ST3W-D6-10
CSHKNHND-ST3W-D6-15
CSHKNHND-ST3W-D6-20
CSHKNHND-ST3W-D8-20
CSHKNHND-ST3W-D8-35
CSHKNHND-ST-D3-6
CSHKNHND-ST-D3-8
CSHKNHND-ST-D3-10
CSHKNHND-ST-D3-12
CSHKNHND-ST-D3-14
CSHKNHND-ST-D3-15
CSHKNHND-ST-D3-16
CSHKNHND-ST-D3-18
CSHKNHND-ST-D3-20
CSHKNHND-ST-D3-25
CSHKNHND-ST-D4-6
CSHKNHND-ST-D4-8
CSHKNHND-ST-D4-10
CSHKNHND-ST-D4-12
CSHKNHND-ST-D4-14
CSHKNHND-ST-D4-15
CSHKNHND-ST-D4-16
CSHKNHND-ST-D4-18
CSHKNHND-ST-D4-20
CSHKNHND-ST-D4-25
CSHKNHND-ST-D4-30
CSHKNHND-ST-D5-8
CSHKNHND-ST-D5-10
CSHKNHND-ST-D5-12
CSHKNHND-ST-D5-14
CSHKNHND-ST-D5-15
CSHKNHND-ST-D5-16
CSHKNHND-ST-D5-18
CSHKNHND-ST-D5-20
CSHKNHND-ST-D5-25
CSHKNHND-ST-D5-30
CSHKNHND-ST-D6-10
CSHKNHND-ST-D6-12
CSHKNHND-ST-D6-14
CSHKNHND-ST-D6-15
CSHKNHND-ST-D6-16
CSHKNHND-ST-D6-18
CSHKNHND-ST-D6-20
CSHKNHND-ST-D6-25
CSHKNHND-ST-D6-30
CSHKNHND-ST-D6-35
CSHKNHND-ST-D8-14
CSHKNHND-ST-D8-15
CSHKNHND-ST-D8-16
CSHKNHND-ST-D8-18
CSHKNHND-ST-D8-20
CSHKNHND-ST-D8-25
CSHKNHND-ST-D8-30
CSHKNHND-ST-D8-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

108161.25[Trivalent Chromate] Trivalent BlackLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108251.25[Trivalent Chromate] Trivalent BlackBox/package
1 Piece(s)Available

8 Days or more

108301.25[Trivalent Chromate] Trivalent BlackLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10580.8[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105100.8[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

105140.8[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

106101[Trivalent Chromate] Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

106151[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106201[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108201.25[Trivalent Chromate] Trivalent WhiteLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108351.25[Trivalent Chromate] Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

10360.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10380.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103100.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103120.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103140.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103150.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103160.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103180.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103200.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103250.5Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10460.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10480.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104100.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104120.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104140.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104150.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104160.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

104180.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104200.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104250.7Black Oxide CoatingLow Quantity Available beginning with 1 pc.

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

104300.7Black Oxide CoatingBox/package
1 Piece(s)Available

8 Days or more

10580.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105100.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105120.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.

400 Pieces Per Package

1 Pack(s)Available

14 Days or more

105140.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105150.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105160.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.

400 Pieces Per Package

1 Pack(s)Available

14 Days or more

105180.8Black Oxide CoatingBox/package
1 Piece(s)Available

8 Days or more

105200.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105250.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105300.8Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106101Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106121Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106141Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106151Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106161Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106181Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106201Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106251Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106301Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106351Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108141.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108151.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108161.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108181.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108201.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108251.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108301.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108351.25Black Oxide CoatingLow Quantity Available beginning with 1 pc.

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Steel Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Washer Included

Additional Products in this Category

Tech Support