(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat-Tip Set Screw - Steel, Black Oxide Coating, M12 - M68, Fine, Hex Socket【1-100 Pieces Per Package】

Flat-Tip Set Screw - Steel, Black Oxide Coating, M12 - M68, Fine, Hex Socket
  • Volume Discount

Screwed in from above a Type 1 screw (hexagonal socket head set screw) to serve as a stopper.

Part Number

Configured Part Number is shown.

Part Number
SSHH0-ST-M12-6
SSHH0-ST-M14-6
SSHH0-ST-M16-8
SSHH0-ST-M18-8
SSHH0-ST-M20-8
SSHH0-ST-M22-10
SSHH0-ST-M24-10
SSHH0-ST-M26-10
SSHH0-ST-M27-10
SSHH0-ST-M28-10
SSHH0-ST-M30-10
SSHH0-ST-M32-10
SSHH0-ST-M33-10
SSHH0-ST-M34-10
SSHH0-ST-M36-15
SSHH0-ST-M38-15
SSHH0-ST-M40-15
SSHH0-ST-M45-15
SSHH0-ST-M50-20
SSHH0-ST-M56-20
SSHH0-ST-M68-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10126Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10146Box/package
1 Piece(s)Available

8 Days or more

10168Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10188Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10208Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102210Box/package

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

102410Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102610Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102710Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102810Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103010Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103210Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103310Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103410Box/package
1 Piece(s)Available

8 Days or more

103615Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103815Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104015Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104515Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105020Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105620Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106820Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Material Steel
Surface Treatment Black Oxide Coating Thread ridge Type Metric fine Tip shape Flat End
Additional Shapes Standard

Additional Products in this Category

Tech Support