(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPHSDB-ST【1-100 Pieces Per Package】

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPHSDB-ST
  • Volume Discount

•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: Structural Alloy Stee
•Surface Treatment: Black Oxide Coating

Part Number

Configured Part Number is shown.

Part Number
SPHSDB-ST-W1/2
SPHSDB-ST-W1/4
SPHSDB-ST-W1/8
SPHSDB-ST-W1/16
SPHSDB-ST-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (NPT/NPTF) Length ±0.4
(mm)
Sales Unit

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/213.5Box/package
1 Piece(s)Available

8 Days or more

101/410.3Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/86.35Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/166.35Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/810.3Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material Structural Alloy Stee
Surface Treatment Black Oxide Coating Plug type Sunk Head Plug

Additional Products in this Category

Tech Support