(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Small Slotted Flat Head, PFA【1-100 Pieces Per Package】

Plastic Screws - Small Slotted Flat Head, PFA
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] Slotted
[Basic shape] Standard (Round)
[Materials] PFA
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard, Resin
[Materials] PFA
[Color] Translucent
[Nominal Thread (M)] 4 5 6 8
[Length L (mm)] 10 12 15 20 25 30
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
CSMH-PTFE-M4-10
CSMH-PTFE-M4-12
CSMH-PTFE-M4-15
CSMH-PTFE-M4-20
CSMH-PTFE-M4-25
CSMH-PTFE-M4-30
CSMH-PTFE-M5-10
CSMH-PTFE-M5-12
CSMH-PTFE-M5-15
CSMH-PTFE-M5-20
CSMH-PTFE-M5-25
CSMH-PTFE-M5-30
CSMH-PTFE-M6-10
CSMH-PTFE-M6-12
CSMH-PTFE-M6-15
CSMH-PTFE-M6-20
CSMH-PTFE-M6-25
CSMH-PTFE-M6-30
CSMH-PTFE-M8-10
CSMH-PTFE-M8-12
CSMH-PTFE-M8-15
CSMH-PTFE-M8-20
CSMH-PTFE-M8-25
CSMH-PTFE-M8-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Sales Unit

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410Box/package
1 Piece(s)Available

8 Days or more

10412Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415Box/package
1 Piece(s)Available

8 Days or more

10420Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10425Box/package
1 Piece(s)Available

8 Days or more

10430Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10515Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10520Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10525Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10610Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10612Box/package
1 Piece(s)Available

8 Days or more

10615Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10625Box/package
1 Piece(s)Available

8 Days or more

10630Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10810Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10812Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10815Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10820Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10825Box/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10830Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Flathead Basic Shape Standard (Round)
Material PFA Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard Plastic Material PFA
Color Translucent

Additional Products in this Category

Tech Support