(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Fully Threaded Bolts & Studs - Steel, Long

Fully Threaded Bolts & Studs - Steel, Long
  • Volume Discount

•Shape: Stud bolt
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Fabric

Part Number

Configured Part Number is shown.

Part Number
STNHL-ST-M6-50
STNHL-ST-M6-80
STNHL-ST-M8-100
STNHL-ST-M12-80
STNHL-ST-M12-100
STNHL-ST-M16-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
1 Piece(s)Available

9 Days or more

10650
1 Piece(s)Available

8 Days or more

10680
1 Piece(s)Available

55 Days or more

108100
1 Piece(s)Available

14 Days or more

101280
1 Piece(s)Available

14 Days or more

1012100
1 Piece(s)Available

14 Days or more

1016250

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Stud bolt Material Steel
Surface Treatment Fabric Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support