(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Bolt - Steel, Class 8.8, M6 - M24, Coarse, Partially Threaded【1-700 Pieces Per Package】

Hex Bolt - Steel, Class 8.8, M6 - M24, Coarse, Partially Threaded
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Strength class (steel)] 8.8
[Nominal Thread (M)] 6 8 10 12 16 20 22 24
[Length L (mm)] 16 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 115 120 125 130 140 150
[Surface treatment] None, trivalent white, chromate plating

Part Number

Configured Part Number is shown.

Part Number
HXNH8.8-ST-M8-16
HXNH8.8-ST-M10-50
HXNH8.8-ST-M12-25
HXNH8.8-ST-M12-30
HXNH8.8-ST-M12-35
HXNH8.8-ST-M12-40
HXNH8.8-ST-M12-50
HXNH8.8-ST-M16-40
HXNH8.8-ST-M16-45
HXNH8.8-ST-M16-50
HXNH8.8-ST-M16-55
HXNH8.8-ST-M16-60
HXNH8.8-ST-M20-55
HXNH8.8-ST-M20-70
HXNH8.8-ST-M20-85
HXNH8.8-ST-M24-45
HXNH8.8-STC-M6-16
HXNH8.8-STC-M6-20
HXNH8.8-STC-M8-16
HXNH8.8-STC-M8-20
HXNH8.8-STC-M8-25
HXNH8.8-STC-M8-30
HXNH8.8-STC-M8-35
HXNH8.8-STC-M8-40
HXNH8.8-STC-M10-20
HXNH8.8-STC-M10-25
HXNH8.8-STC-M10-30
HXNH8.8-STC-M10-35
HXNH8.8-STC-M10-40
HXNH8.8-STC-M10-45
HXNH8.8-STC-M10-50
HXNH8.8-STC-M10-55
HXNH8.8-STC-M10-75
HXNH8.8-STC-M12-25
HXNH8.8-STC-M12-30
HXNH8.8-STC-M12-35
HXNH8.8-STC-M12-40
HXNH8.8-STC-M12-45
HXNH8.8-STC-M12-50
HXNH8.8-STC-M12-55
HXNH8.8-STC-M12-65
HXNH8.8-STC-M12-75
HXNH8.8-STC-M12-80
HXNH8.8-STC-M12-90
HXNH8.8-STC-M12-100
HXNH8.8-STC-M16-45
HXNH8.8-STC-M16-50
HXNH8.8-STC-M16-75
HXNH8.8-STC-M16-80
HXNH8.8-STC-M16-85
HXNH8.8-STC-M20-40
HXNH8.8-STC-M20-75
HXNH8.8-STC-M20-85
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10816Black Oxide Coating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101050Black Oxide Coating

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

101225Black Oxide Coating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

101230Black Oxide Coating

140 Pieces Per Package

1 Pack(s)Available

8 Days or more

101235Black Oxide Coating

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

101240Black Oxide Coating

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

101250Black Oxide Coating

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

101640Black Oxide Coating
1 Piece(s)Available

8 Days or more

101645Black Oxide Coating

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

101650Black Oxide Coating

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101655Black Oxide Coating

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101660Black Oxide Coating
1 Piece(s)Available

8 Days or more

102055Black Oxide Coating

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

102070Black Oxide Coating
1 Piece(s)Available

8 Days or more

102085Black Oxide Coating

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

102445Black Oxide Coating

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-616[Chromate Plating] Chromate Plating

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-620[Chromate Plating] Chromate Plating

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

-816[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-820[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-825[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-830[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-835[Chromate Plating] Chromate Plating

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-840[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1020[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1025[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1030[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1035[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1040[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1045[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1050[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1055[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1075[Chromate Plating] Chromate Plating

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1225[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1230[Chromate Plating] Chromate Plating

140 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1235[Chromate Plating] Chromate Plating

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1240[Chromate Plating] Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1245[Chromate Plating] Chromate Plating

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1250[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1255[Chromate Plating] Chromate Plating

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1265[Chromate Plating] Chromate Plating

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1275[Chromate Plating] Chromate Plating

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1280[Chromate Plating] Chromate Plating

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1290[Chromate Plating] Chromate Plating

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12100[Chromate Plating] Chromate Plating

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1645[Chromate Plating] Chromate Plating

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1650[Chromate Plating] Chromate Plating

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1675[Chromate Plating] Chromate Plating

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1680[Chromate Plating] Chromate Plating

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1685[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-2040[Chromate Plating] Chromate Plating

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2075[Chromate Plating] Chromate Plating

45 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2085[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread ridge Type Metric coarse Additional Shapes Standard
Application Standard Strength Class(Steel) 8.8

Additional Products in this Category

Tech Support