(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Head TORX Recess Bolt【1-500 Pieces Per Package】

Low Head TORX Recess Bolt
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded

Part Number

Configured Part Number is shown.

Part Number
CSXLWH-SUS-M3-6
CSXLWH-SUS-M3-8
CSXLWH-SUS-M3-10
CSXLWH-SUS-M3-12
CSXLWH-SUS-M3-15
CSXLWH-SUS-M3-20
CSXLWH-SUS-M3-25
CSXLWH-SUS-M4-8
CSXLWH-SUS-M4-10
CSXLWH-SUS-M4-12
CSXLWH-SUS-M4-15
CSXLWH-SUS-M4-20
CSXLWH-SUS-M4-25
CSXLWH-SUS-M5-8
CSXLWH-SUS-M5-10
CSXLWH-SUS-M5-12
CSXLWH-SUS-M5-15
CSXLWH-SUS-M5-20
CSXLWH-SUS-M5-25
CSXLWH-SUS-M5-30
CSXLWH-SUS-M6-8
CSXLWH-SUS-M6-10
CSXLWH-SUS-M6-12
CSXLWH-SUS-M6-15
CSXLWH-SUS-M6-20
CSXLWH-SUS-M6-25
CSXLWH-SUS-M6-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

10360.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10380.5
1 Piece(s)Available

8 Days or more

103100.5
1 Piece(s)Available

8 Days or more

103120.5
1 Piece(s)Available

8 Days or more

103150.5
1 Piece(s)Available

8 Days or more

103200.5
1 Piece(s)Available

8 Days or more

103250.5
1 Piece(s)Available

8 Days or more

10480.7
1 Piece(s)Available

8 Days or more

104100.7
1 Piece(s)Available

8 Days or more

104120.7
1 Piece(s)Available

8 Days or more

104150.7
1 Piece(s)Available

8 Days or more

104200.7
1 Piece(s)Available

8 Days or more

104250.7
1 Piece(s)Available

8 Days or more

10580.8
1 Piece(s)Available

8 Days or more

105100.8
1 Piece(s)Available

8 Days or more

105120.8
1 Piece(s)Available

8 Days or more

105150.8
1 Piece(s)Available

8 Days or more

105200.8
1 Piece(s)Available

8 Days or more

105250.8
1 Piece(s)Available

8 Days or more

105300.8
1 Piece(s)Available

8 Days or more

10681
1 Piece(s)Available

8 Days or more

106101
1 Piece(s)Available

8 Days or more

106121
1 Piece(s)Available

8 Days or more

106151
1 Piece(s)Available

8 Days or more

106201
1 Piece(s)Available

8 Days or more

106251
1 Piece(s)Available

8 Days or more

106301

Loading...

  1. 1

Basic Information

Details of Shape Low Head Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Unit of Sale Low Quantity (can be purchased from one)
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support