(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, NSFP

Screw Plugs - Hex Socket Head, Tapered, Sunken Type, NSFP
  • Volume Discount

•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: Stainless Steel
•Surface Treatment: Fabric

Part Number

Configured Part Number is shown.

Part Number
NSFP-1 1/4-SUS
NSFP-1/2-SUS
NSFP-1/4-SUS
NSFP-1/8-SUS
NSFP-1/16-SUS
NSFP-1-SUS
NSFP-1.5-SUS
NSFP-2-SUS
NSFP-3/4-SUS
NSFP-3/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (NPT/NPTF) Length
(mm)
1 Piece(s)Available

8 Days or more

101 1/419
1 Piece(s)Available

8 Days or more

101/212
1 Piece(s)Available

8 Days or more

101/49
1 Piece(s)Available

8 Days or more

101/87
1 Piece(s)Available

8 Days or more

101/166
1 Piece(s)Available

8 Days or more

10116.5
1 Piece(s)Available

8 Days or more

101 1/220
1 Piece(s)Available

8 Days or more

10222
1 Piece(s)Available

8 Days or more

103/414
1 Piece(s)Available

8 Days or more

103/810

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material Stainless Steel
Surface Treatment Fabric Plug type Sunk Head Plug Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support