(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, Floating Type, SPHUNI【1-700 Pieces Per Package】

Screw Plugs - Hex Socket Head, Tapered, Floating Type, SPHUNI
  • Volume Discount

•Shape: Standard
•Plug Type: Floating Plugs
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

Part Number
SPHUNI-316L-W2
SPHUNI-ST3W-W1 1/4
SPHUNI-ST3W-W1/2
SPHUNI-ST3W-W1/4
SPHUNI-ST3W-W1/8
SPHUNI-ST3W-W3/8
SPHUNI-STC-W1 1/4
SPHUNI-STC-W1/2
SPHUNI-STC-W1/4
SPHUNI-STC-W1/8
SPHUNI-STC-W3/4
SPHUNI-STDRY-W1/4
SPHUNI-STDRY-W1/8
SPHUNI-STDRY-W3/4
SPHUNI-STDRY-W3/8
SPHUNI-STN-W1
SPHUNI-STN-W1 1/2
SPHUNI-STN-W1 1/4
SPHUNI-STN-W1/2
SPHUNI-STN-W1/4
SPHUNI-STN-W1/8
SPHUNI-STN-W3/4
SPHUNI-STN-W3/8
SPHUNI-STU-W1
SPHUNI-STU-W1 1/4
SPHUNI-STU-W1/2
SPHUNI-STU-W1/4
SPHUNI-STU-W1/8
SPHUNI-STU-W3/4
SPHUNI-STU-W3/8
SPHUSK-ST3W-W1
SPHUSK-ST3W-W1/4
SPHUSK-ST3W-W1/8
SPHUSK-ST3W-W3/8
SPHUSK-ST-W1
SPHUSK-ST-W1 1/2
SPHUSK-ST-W1 1/4
SPHUSK-ST-W1/2
SPHUSK-ST-W1/4
SPHUSK-ST-W1/8
SPHUSK-ST-W1/16
SPHUSK-ST-W3/4
SPHUSK-ST-W3/8
SPHUSK-STC-W1/2
SPHUSK-STC-W3/4
SPHUSK-STC-W3/8
SPHUSK-STU-W1/8
SPHUSK-SUS-W1/2
SPHUSK-SUS-W1/4
SPHUSK-SUS-W1/8
SPHUSK-SUS-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (R) Length
(mm)
Material Surface Treatment Thread Part Dry Seal Sales Unit
1 Piece(s)Available

8 Days or more

10224[Stainless Steel] 316L Stainless Steel[No] FabricNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101 1/421.5[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoBox/package
1 Piece(s)Available

8 Days or more

101/215[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/411[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/88[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/812[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoLow Quantity (can be purchased from one)

15 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1 1/421.5[Steel] Steel[Chromate] ChromateNoBox/package
1 Piece(s)Available

8 Days or more

-1/215[Steel] Steel[Chromate] ChromateNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1/411[Steel] Steel[Chromate] ChromateNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1/88[Steel] Steel[Chromate] ChromateNoLow Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/417[Steel] Steel[Chromate] ChromateNoBox/package
1 Piece(s)Available

8 Days or more

101/411[Steel] Steel[Black Oxide Coating] Black oxide coatingPresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/88[Steel] Steel[Black Oxide Coating] Black oxide coatingPresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/417[Steel] Steel[Black Oxide Coating] Black oxide coatingPresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/812[Steel] Steel[Black Oxide Coating] Black oxide coatingPresenceLow Quantity (can be purchased from one)

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

10119[Steel] SteelNickel PlatingNoBox/package

10 Pieces Per Package

1 Pack(s)Available

17 Days or more

101 1/221.5[Steel] SteelNickel PlatingNoBox/package

15 Pieces Per Package

1 Pack(s)Available

17 Days or more

101 1/421.5[Steel] SteelNickel PlatingNoBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

101/215[Steel] SteelNickel PlatingNoBox/package

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

101/411[Steel] SteelNickel PlatingNoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/88[Steel] SteelNickel PlatingNoBox/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/417[Steel] SteelNickel PlatingNoBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/812[Steel] SteelNickel PlatingNoBox/package

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

-119[Steel] Steel[Bright Chromate Plating] Bright chromateNoBox/package

15 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1 1/421.5[Steel] Steel[Bright Chromate Plating] Bright chromateNoBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1/215[Steel] Steel[Bright Chromate Plating] Bright chromateNoBox/package
1 Piece(s)Available

8 Days or more

-1/411[Steel] Steel[Bright Chromate Plating] Bright chromateNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1/88[Steel] Steel[Bright Chromate Plating] Bright chromateNoLow Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/417[Steel] Steel[Bright Chromate Plating] Bright chromateNoBox/package

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/812[Steel] Steel[Bright Chromate Plating] Bright chromateNoBox/package

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

10119[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoBox/package

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/411[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/88[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoBox/package

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/812[Steel] Steel[Chromate] Trivalent Chromate (Trivalent White)NoBox/package
1 Piece(s)Available

8 Days or more

10119[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101 1/221.5[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101 1/421.5[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoBox/package
1 Piece(s)Available

8 Days or more

101/215[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/411[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/88[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/167[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/417[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/812[Steel] Steel[Black Oxide Coating] Black Oxide CoatingNoLow Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1/215[Steel] Steel[Chromate] ChromateNoBox/package
1 Piece(s)Available

8 Days or more

-3/417[Steel] Steel[Chromate] ChromateNoLow Quantity (can be purchased from one)

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3/812[Steel] Steel[Chromate] ChromateNoBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1/88[Steel] Steel[Bright Chromate Plating] Bright chromateNoBox/package
1 Piece(s)Available

8 Days or more

101/215[Stainless Steel] Stainless Steel[No] FabricNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/411[Stainless Steel] Stainless Steel[No] FabricNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/88[Stainless Steel] Stainless Steel[No] FabricNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/812[Stainless Steel] Stainless Steel[No] FabricNoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug type Floating Plugs

Additional Products in this Category

Tech Support