(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Steel, Half Thread, Full Thread, SSS Standard【1-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw - Steel, Half Thread, Full Thread, SSS Standard
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M10
・Threading: Complete Thread, Half Thread
・Material: Steel

Part Number

Configured Part Number is shown.

Part Number
CSHBTHT-ST3B-M3-5
CSHBTHT-ST3B-M3-6
CSHBTHT-ST3B-M3-8
CSHBTHT-ST3B-M3-10
CSHBTHT-ST3B-M3-12
CSHBTHT-ST3B-M3-14
CSHBTHT-ST3B-M3-15
CSHBTHT-ST3B-M3-16
CSHBTHT-ST3B-M3-18
CSHBTHT-ST3B-M3-20
CSHBTHT-ST3B-M3-22
CSHBTHT-ST3B-M3-25
CSHBTHT-ST3B-M3-35
CSHBTHT-ST3B-M4-4
CSHBTHT-ST3B-M4-5
CSHBTHT-ST3B-M4-6
CSHBTHT-ST3B-M4-8
CSHBTHT-ST3B-M4-10
CSHBTHT-ST3B-M4-12
CSHBTHT-ST3B-M4-14
CSHBTHT-ST3B-M4-15
CSHBTHT-ST3B-M4-16
CSHBTHT-ST3B-M4-20
CSHBTHT-ST3B-M4-22
CSHBTHT-ST3B-M4-25
CSHBTHT-ST3B-M4-30
CSHBTHT-ST3B-M4-35
CSHBTHT-ST3B-M4-40
CSHBTHT-ST3B-M5-6
CSHBTHT-ST3B-M5-8
CSHBTHT-ST3B-M5-10
CSHBTHT-ST3B-M5-12
CSHBTHT-ST3B-M5-14
CSHBTHT-ST3B-M5-15
CSHBTHT-ST3B-M5-16
CSHBTHT-ST3B-M5-18
CSHBTHT-ST3B-M5-20
CSHBTHT-ST3B-M5-22
CSHBTHT-ST3B-M5-25
CSHBTHT-ST3B-M5-30
CSHBTHT-ST3B-M5-35
CSHBTHT-ST3B-M5-40
CSHBTHT-ST3B-M5-45
CSHBTHT-ST3B-M5-50
CSHBTHT-ST3B-M5-60
CSHBTHT-ST3B-M6-6
CSHBTHT-ST3B-M6-8
CSHBTHT-ST3B-M6-10
CSHBTHT-ST3B-M6-12
CSHBTHT-ST3B-M6-14
CSHBTHT-ST3B-M6-15
CSHBTHT-ST3B-M6-16
CSHBTHT-ST3B-M6-18
CSHBTHT-ST3B-M6-20
CSHBTHT-ST3B-M6-22
CSHBTHT-ST3B-M6-25
CSHBTHT-ST3B-M6-30
CSHBTHT-ST3B-M6-35
CSHBTHT-ST3B-M6-40
CSHBTHT-ST3B-M6-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Surface Treatment Unit of Sale Pitch
(mm)
1 Piece(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10312[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10314[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10315[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10316[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10318[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10320[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10322[Trivalent Chromate] Trivalent BlackBox/package0.5
1 Piece(s)Available

8 Days or more

10325[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.5

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10335[Trivalent Chromate] Trivalent BlackBox/package0.5
1 Piece(s)Available

8 Days or more

1044[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1045[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1046[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10414[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10415[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10416[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10420[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10422[Trivalent Chromate] Trivalent BlackBox/package0.7
1 Piece(s)Available

8 Days or more

10425[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10430[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Trivalent Chromate] Trivalent BlackBox/package0.7
1 Piece(s)Available

28 Days or more

10440[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1056[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

1058[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10510[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10512[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10514[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10515[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10516[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10518[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10520[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10522[Trivalent Chromate] Trivalent BlackBox/package0.8
1 Piece(s)Available

8 Days or more

10525[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10530[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10535[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10540[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10545[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10550[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10560[Trivalent Chromate] Trivalent BlackBox/package0.8
1 Piece(s)Available

8 Days or more

1066[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

1068[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10610[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10612[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10614[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10615[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10616[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10618[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10620[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10622[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10625[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10630[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10635[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10640[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10645[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1

Loading...

Basic Information

Material Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shapes Standard Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support