(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Full Thread, CSHBTAN【1-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Full Thread, CSHBTAN
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M16
・Threading: Complete Thread
・Material: Stainless Steel, Steel
・JIS-B1174

Part Number

Configured Part Number is shown.

Part Number
CSHBTAN-ST3B-M4-6
CSHBTAN-ST3B-M4-8
CSHBTAN-ST3B-M4-10
CSHBTAN-ST3B-M4-12
CSHBTAN-ST3B-M5-6
CSHBTAN-ST3B-M5-8
CSHBTAN-ST3B-M5-10
CSHBTAN-ST3B-M5-12
CSHBTAN-ST3B-M5-35
CSHBTAN-ST3B-M6-8
CSHBTAN-ST3B-M6-10
CSHBTAN-ST3B-M6-12
CSHBTAN-ST3B-M6-14
CSHBTAN-ST3B-M6-15
CSHBTAN-ST3B-M6-16
CSHBTAN-ST3B-M6-18
CSHBTAN-ST3B-M6-20
CSHBTAN-ST3B-M6-25
CSHBTAN-ST3B-M6-30
CSHBTAN-ST3B-M8-16
CSHBTAN-ST3B-M8-20
CSHBTAN-ST3B-M10-15
CSHBTAN-ST3B-M10-16
CSHBTAN-ST3B-M10-18
CSHBTAN-ST3B-M10-20
CSHBTAN-ST3B-M10-30
CSHBTAN-ST3B-M10-35
CSHBTAN-ST3B-M10-40
CSHBTAN-ST3B-M10-45
CSHBTAN-ST3B-M10-50
CSHBTAN-ST3B-M12-20
CSHBTAN-ST3B-M12-25
CSHBTAN-ST3B-M12-30
CSHBTAN-ST3B-M12-35
CSHBTAN-ST3B-M12-40
CSHBTAN-ST3B-M12-45
CSHBTAN-ST3B-M12-50
CSHBTAN-ST3B-M12-55
CSHBTAN-ST3B-M12-60
CSHBTAN-ST3B-M16-25
CSHBTAN-ST3B-M16-30
CSHBTAN-ST3B-M16-35
CSHBTAN-ST3B-M16-40
CSHBTAN-ST3B-M16-45
CSHBTAN-ST3B-M16-50
CSHBTAN-ST3B-M16-55
CSHBTAN-ST3B-M16-60
CSHBTAN-ST3W-M3-5
CSHBTAN-ST3W-M3-8
CSHBTAN-ST3W-M3-10
CSHBTAN-ST3W-M3-12
CSHBTAN-ST3W-M4-5
CSHBTAN-ST3W-M4-6
CSHBTAN-ST3W-M4-8
CSHBTAN-ST3W-M4-10
CSHBTAN-ST3W-M4-12
CSHBTAN-ST3W-M4-15
CSHBTAN-ST3W-M5-6
CSHBTAN-ST3W-M5-8
CSHBTAN-ST3W-M5-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L or l (mm) Material Surface Treatment Unit of Sale Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1056[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8
1 Piece(s)Available

8 Days or more

1058[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8
1 Piece(s)Available

8 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1068[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10614[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10618[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10816[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25
1 Piece(s)Available

8 Days or more

10820[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

101015[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

101016[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

101018[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101020[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101030[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101035[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101040[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101045[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

101050[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101220[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.75

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101225[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101230[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

101235[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

101240[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

101245[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

101250[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.75

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

101255[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101260[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1.75

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101625[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package2
1 Piece(s)Available

8 Days or more

101630[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package2
1 Piece(s)Available

8 Days or more

101635[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package2
1 Piece(s)Available

8 Days or more

101640[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)2

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

101645[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)2

40 Pieces Per Package

1 Pack(s)Available

16 Days or more

101650[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)2

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

101655[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)2

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

101660[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)2
1 Piece(s)Available

8 Days or more

1035[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5
1 Piece(s)Available

8 Days or more

1038[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5
1 Piece(s)Available

8 Days or more

10312[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5
1 Piece(s)Available

8 Days or more

1045[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7
1 Piece(s)Available

8 Days or more

1046[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7
1 Piece(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7
1 Piece(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7
1 Piece(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415[Steel] Steel[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1056[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.8
1 Piece(s)Available

8 Days or more

1058[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.8
1 Piece(s)Available

8 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.8

Loading...

Basic Information

Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support