(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Small Hex Head Phillips Drive Screw - Flanged【1,000-4,000 Pieces Per Package】

Small Hex Head Phillips Drive Screw - Flanged
  • Volume Discount

Detailed shape: Standard
· Mounting hole dimensions: Phillips
· Basic shape: Hex
· Material: Steel
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: With a flange
· Sales unit: Box/package
· Application: Standard
· Screw type: Full thread
· Thread: M3, M4, M5
· Length (mm): 4, 5, 6, 8, 10, 12, 16, 20
· Pitch (mm): 0.5, 0.7, 0.8
· Surface treatment: Trivalent chromate, trivalent black, trivalent white, chromate plating, chromate plating, black chromate, nickel plating

Part Number

Configured Part Number is shown.

Part Number
HXPHF-ST3B-M3-5
HXPHF-ST3B-M3-6
HXPHF-ST3B-M3-10
HXPHF-ST3W-M3-4
HXPHF-ST3W-M3-5
HXPHF-ST3W-M3-6
HXPHF-ST3W-M3-8
HXPHF-ST3W-M3-10
HXPHF-ST3W-M3-20
HXPHF-ST3W-M4-4
HXPHF-ST3W-M4-5
HXPHF-ST3W-M4-6
HXPHF-ST3W-M4-8
HXPHF-ST3W-M4-12
HXPHF-ST3W-M5-8
HXPHF-ST3W-M5-10
HXPHF-STC-M3-10
HXPHF-STCB-M3-10
HXPHF-STN-M3-4
HXPHF-STN-M3-10
HXPHF-STN-M5-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10350.5[Trivalent Chromate] Trivalent Black

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10360.5[Trivalent Chromate] Trivalent Black

3,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

103100.5[Trivalent Chromate] Trivalent Black

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10340.5[Trivalent Chromate] Trivalent White

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10350.5[Trivalent Chromate] Trivalent White

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10360.5[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10380.5[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103100.5[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103200.5[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440.7[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10450.7[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10460.7[Trivalent Chromate] Trivalent White

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10480.7[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104120.7[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580.8[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3100.5[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3100.5[Chromate Plating] Black Chromate

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10340.5[Nickel Plating] Nickel Plating

3,000 Pieces Per Package

1 Pack(s)

8 Days or more

103100.5[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Hex
Material Steel Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Flanged Sales Unit Box/package Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support