(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Thread ridge type: Self-tapping screws
· Detailed shape: Truss
· Mounting hole dimensions: LR (line recess)
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Cone point
· Additional shapes: Standard
· Sales unit: Box/package
· Thread: M3, M4
· Length (mm): 10, 12
· Surface treatment: Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating
· Application: Standard tamper-proof
Part Number
Configured Part Number is shown.
CSLRTRT-ST3W-TP3-10
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 3 | Length L (mm) | 10 |
---|---|---|---|---|---|
Detailed Shape | Truss | Mounting Hole Shape | LR (line recess) | Basic Shape | Standard (Round) |
Material | Steel | Surface Treatment | Trivalent White | Tip shape | Cone Point |
Additional Shapes | Standard | Sales Unit | Box/package | Application | Standard / Tamper-proof |
Please check the type/dimensions/specifications of the part CSLRTRT-ST3W-TP3-10 in the Self Tapping Screws - Truss Head, Hexalobular Drive, Steel, Type 1 A series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy