(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Countersunk Head LIVE Screw【200 Pieces Per Package】

Countersunk Head LIVE Screw
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white, German brown plating, tin plating,

Part Number

Configured Part Number is shown.

CSPCSSLV-ST3W-D4-65

Part Number
CSPCSSLV-ST3W-D4-65
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 65 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Standard Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support