(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head ASL503MRX Screw【1-300 Pieces Per Package】

Pan Head ASL503MRX Screw
  • Volume Discount

[Detailed shape] Pan head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Usage] Standard
[Nominal designation (M)] 3.5 4 5
[Length (mm)] 13 16 19 25 35
[Sales unit] Loose (can be purchased individually) box / pack

Part Number

Configured Part Number is shown.

Part Number
CSPPNT-SUS-D4-19
CSPPNT-SUS-D5-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Sales Unit
1 Piece(s)Available

8 Days or more

10419Low Quantity (can be purchased from one)

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread ridge Type Drill Screw
Tip shape Cone Point Application Standard

Additional Products in this Category

Tech Support