(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flashpoint Thin Washer Screw (Fine Thread)

Flashpoint Thin Washer Screw (Fine Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.6
•Mounting Hole Shape: Phillips

Part Number

Configured Part Number is shown.

CSPSFP-410-D5-35

Part Number
CSPSFP-410-D5-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Length L (mm) 35 Detailed Shape Standard
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel (SUS410)
Surface Treatment No Thread ridge Type Drill Screw Tip shape Other special shapes
Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part CSPSFP-410-D5-35 in the Flashpoint Thin Washer Screw (Fine Thread) series.

Additional Products in this Category

Tech Support