(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flashpoint Thin Washer Screw (Coarse Thread)【1-1,500 Pieces Per Package】

Flashpoint Thin Washer Screw (Coarse Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Button

Part Number

Configured Part Number is shown.

Part Number
CSPBTT-410-D4-13
CSPBTT-410-D4-16
CSPBTT-410-D4-19
CSPBTT-410-D4-25
CSPBTT-410-D5-13
CSPBTT-410-D5-16
CSPBTT-410-D5-22
CSPBTT-410-D5-35
CSPBTT-410-D5-40
CSPBTT-410-D5-60
CSPBTT-410-D5-70
CSPBTT-410-D5-80
CSPBTT-410-D5-100
CSPBTT-ST3W-D4-13
CSPBTT-ST3W-D4-16
CSPBTT-ST3W-D4-19
CSPBTT-ST3W-D4-25
CSPBTT-ST3W-D5-13
CSPBTT-ST3W-D5-16
CSPBTT-ST3W-D5-22
CSPBTT-ST3W-D5-35
CSPBTT-ST3W-D5-40
CSPBTT-ST3W-D5-50
CSPBTT-ST3W-D5-60
CSPBTT-ST3W-D5-70
CSPBTT-ST3W-D5-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit Thread Length
(mm)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10522[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10540[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10560[Stainless Steel] Stainless Steel (SUS410)NoBox/package50
1 Piece(s)Available

8 Days or more

10570[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)50

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580[Stainless Steel] Stainless Steel (SUS410)NoBox/package50
1 Piece(s)Available

8 Days or more

105100[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)50

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10522[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10540[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10560[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package50

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10570[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package50

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package50

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Cone Point Application Standard

Additional Products in this Category

Tech Support