(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Flat Head Flashpoint Screw (Coarse Thread)【1,000 Pieces Per Package】

Thin Flat Head Flashpoint Screw (Coarse Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Box/package
•Application: Standard
•Surface Treatment: Trivalent White

Part Number

Configured Part Number is shown.

CSPT-ST3W-D4-13

Part Number
CSPT-ST3W-D4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 13 Detailed Shape Standard
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread ridge Type Drill Screw Tip shape Cone Point
Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPT-ST3W-D4-13 in the Thin Flat Head Flashpoint Screw (Coarse Thread) series.

Additional Products in this Category

Tech Support